POC Series II Bushing – 161kV

Brand:

PCORE Electric

Catalog ID:

POC750G0800CS

POC® 161kV-800A Transformer Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw-lead Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application
Transformer
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
8
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings

Dimensions

Above Flange Length
77.94 in
Below Flange Length
50.25 in
Diameter - Below Flange Maximum D <gt/> 1"
8.88 in
Diameter - Below Flange Maximum P
8.88 in
Diameter - Live Part Top
10.50 in
Diameter - Top Terminal Outside
1 1/2-12
Dimensions
128.19 in x 17.75 in x 128.19 in
Effective Length - Top Terminal
2.00 in
Flange Mounting Hole Bolt Circle
15.75 in
Flange Mounting Hole Diameter
1.25 in
Flange Outside Diameter
17.75 in
Height
128.19 in
Length
128.19 in
Length - Drawlead Above Flange
73.69 in
Length - Ground Shield
23.00 in
Length - Live Part Top
8.12 in
Length - Minimum Oil Immersion Level
23.00 in
Sealing Surface Outside Diameter
14.38 in
Stud Inside Diameter
1.62 in
Weight
455 lb
Width
17.75 in

Electrical Ratings

BIL
750 kV
Current Rating
800 A
kV Class
161 kV
Minimum Creepage
161 in
Minimum Strike
65 in

Certifications And Compliance

Industry Standard(s)
IEEE