PRC™ Oil-Free Series Bushing - 15kV

Brand:

PCORE Electric

Catalog ID:

PRC110F3000B

PRC® 15kV-3000A Transformer-Circuit Breaker Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

Product details

General

Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Any
Number of Flange Mounting Holes
6
Number of Sheds
4
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings

Dimensions

Above Flange Length
16.25 in
Below Flange Length
24.5 in
Diameter - Above Flange Maximum
10.25 in
Diameter - Below Flange Maximum D <gt/> 1"
5.00 in
Diameter - Below Flange Maximum P
5.25 in
Diameter - Bottom Terminal Outside
3-12
Diameter - Live Part Top
6.75 in
Diameter - Top Terminal Outside
3-12
Effective Length - Bottom Terminal
3.00 in
Effective Length - Top Terminal
3.00 in
Flange Mounting Hole Bolt Circle
9.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.62 in
Length
40.75 in
Length - Ground Shield
16.50 in
Length - Live Part Top
5.69 in
Length - Minimum Oil Immersion Level
16.50 in
Sealing Surface Outside Diameter
8.25 in
Thickness - Flange Plate
0.75 in
Weight
115 lb

Electrical Ratings

BIL
110 kV
Current Rating
3000 A
kV Class
15 kV
Minimum Creepage
20.5 in
Minimum Strike
9 in

Certifications And Compliance

Industry Standard(s)
IEEE