
Brand: PCORE Electric
Catalog ID: PRC150F2000A
PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.
Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded
Catalog Number
PRC150F2000A
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Any
Number of Flange Mounting Holes
4
Number of Sheds
5
Series
PRC™ Series
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings
Above Flange Length
18.5 in
Below Flange Length
29.5 in
Diameter - Above Flange Maximum
9.25 in
Diameter - Below Flange Maximum D <gt/> 1"
4.00 in
Diameter - Below Flange Maximum P
4.50 in
Diameter - Bottom Terminal Outside
2-12
Diameter - Live Part Top
4.75 in
Diameter - Top Terminal Outside
2-12
Dimensions
48.00 in x 9.25 in x 48.00 in
Effective Length - Bottom Terminal
2.12 in
Effective Length - Top Terminal
2.12 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.62 in
Height
48 in
Length
48 in
Length - Ground Shield
21.00 in
Length - Live Part Top
4.69 in
Length - Minimum Oil Immersion Level
21.00 in
Sealing Surface Outside Diameter
6.38 in
Thickness - Flange Plate
0.75 in
Weight
100 lb
Width
9.25 in
BIL
150 kV
Current Rating
2000 A
kV Class
25 kV
Minimum Creepage
27.5 in
Minimum Strike
13 in
Industry Standard(s)
IEEE
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
Threaded
Mounting Position
Any
Number of Flange Mounting Holes
4
Number of Sheds
5