HUBBELL
HUS_ID_PRC150F0400B.1_PRODIMAGE
* Representative image
HUS_ID_PRC150F0400B.1_PRODIMAGE

PRC™ Oil-Free Series Bushing - 46kV

Brand:

PCORE Electric

Catalog ID:

PRC350F0400B

PRC® 69kV-400A Transformer Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application

Transformer

Bottom Terminal Type

Hole

Catalog Number

PRC350F0400B

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Any

Number of Flange Mounting Holes

6

Number of Sheds

13

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

36.88 in

Below Flange Length

30.5 in

Diameter - Above Flange Maximum

9.00 in

Diameter - Below Flange Maximum D <gt/> 1"

4.00 in

Diameter - Below Flange Maximum P

4.50 in

Diameter - Conductor Outside Under Insulation

1

Diameter - Live Part Top

5.25 in

Diameter - Top Terminal Outside

1 1/8-12

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Length

67.38 in

Length - Drawlead Above Flange

33.00 in

Length - Ground Shield

16.50 in

Length - Live Part Top

6.81 in

Length - Minimum Oil Immersion Level

16.50 in

Sealing Surface Outside Diameter

8.25 in

Stud Inside Diameter

1 in

Thickness - Flange Plate

0.75 in

Weight

115 lb

Electrical Ratings

BIL

350 kV

Current Rating

400 A

kV Class

69 kV

Minimum Creepage

69.5 in

Minimum Strike

29 in

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads