PRC™ Oil-Free Series Bushing - 46kV

Brand:

PCORE Electric

Catalog ID:

PRC250F0412A

PRC® 46kV-400A/1200A Transformer-Circuit Breaker Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

Product details

General

Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded w/ Hole
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Any
Number of Flange Mounting Holes
4
Number of Sheds
9
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings

Dimensions

Above Flange Length
28.62 in
Below Flange Length
33.5 in
Diameter - Above Flange Maximum
9.25 in
Diameter - Below Flange Maximum D <gt/> 1"
4.00 in
Diameter - Below Flange Maximum P
4.50 in
Diameter - Bottom Terminal Outside
1 1/2-12
Diameter - Conductor Outside Under Insulation
0.88 in
Diameter - Live Part Top
4.75 in
Diameter - Top Terminal Outside
1 1/2-12
Effective Length - Bottom Terminal
2.12 in
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
8.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.62 in
Length
62.12 in
Length - Drawlead Above Flange
24.75 in
Length - Ground Shield
21.00 in
Length - Live Part Top
6.81 in
Length - Minimum Oil Immersion Level
21.00 in
Sealing Surface Outside Diameter
7.25 in
Stud Inside Diameter
0.88 in
Thickness - Flange Plate
0.75 in
Weight
138 lb

Electrical Ratings

BIL
250 kV
Current Rating
  • 400 A
  • 1200 A
kV Class
46 kV
Minimum Creepage
49 in
Minimum Strike
20 in

Certifications And Compliance

Industry Standard(s)
IEEE