text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 115KV

by Electro Composites 

Catalog ID: 550-008-T-913-00

SDC™ 115kV-800A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Drawlead Connected for Air-to-Oil Applications, 21.0" Min.Oil Immersion Level/CT Pocket, 145.1" Min. Creepage Length

Product Details

General

Application Transformer
Bottom Terminal Type Corona Shield
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal 4
Number of Flange Mounting Holes 9
Plating - Bottom Terminal None
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type 1 1/2-12
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 55.75 in
Below Flange Length 38.37 in
Diameter - Above Flange Maximum 11.13 in
Diameter - Below Flange Maximum D 1" 6.02 in
Diameter - Below Flange Maximum P 6.02 in
Diameter - Live Part Bottom 5.00 in
Diameter - Live Part Top 5.00 in
Effective Length - Bottom Terminal 0.00 in
Effective Length - Top Terminal 2.50 in
Flange Mounting Hole Bolt Circle 18.88 in
Flange Mounting Hole Diameter 0.88 in
Flange Outside Diameter 21.00 in
Length 94.13 in
Length - Drawlead Above Flange 51.00 in
Length - Ground Shield 21.00 in
Length - Insulation Above Flange 43.90 in
Length - Insulation Below Flange 36.28 in
Length - Live Part Bottom 2.10 in
Length - Live Part Top 6.90 in
Length - Minimum Oil Immersion Level 21.00 in
Sealing Surface Inside Diameter 7.14 in
Sealing Surface Outside Diameter 18.00 in
Stud Inside Diameter 1.50 in
Thread Size - Drawlead Connector 1 1/4-12
Top Terminal Min. Thread Length 2.50 in
Weight 245 lb

Electrical Ratings

BIL 550 kV
Current Rating 800 A
Minimum Creepage 145.1 in
Minimum Creepage - Inside NA
Minimum Strike 46.7 in
Minimum Strike - Inside NA
Withstand Voltage - 60 Hz Dry 260 kV
kV Class 115 kV

Certifications and Compliance

Industry Standard(s) IEEE