HUBBELL
SDC™ Series, Composite Bushing - 15kV
Image of 095-009-T-083-00 SDC™ Series, Composite Bushing - 15kV

SDC™ Series, Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 095-009-T-083-00

SDC™ 15kV-900 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 17" Min. Oil Immersion Level/CT Pocket Length, 35.9" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1 1/2-12

Catalog Number

095-009-T-083-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

21.8 in

Below Flange Length

27.5 in

Depth

8.75 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.6 in

Diameter - Below Flange Maximum P

3.60 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.00 in

Diameter - Rod / Tube

1.5 in

Dimensions

49.25 in x 8.75 in x 8.75 in

Effective Length - Bottom Terminal

2.13 in

Effective Length - Top Terminal

1.50 in

Flange Mounting Hole Bolt Circle

7 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

8.75 in

Height

8.75 in

Length

49.25 in

Length - Ground Shield

17.00 in

Length - Insulated Section

44.6 in

Length - Insulation Above Flange

13.60 in

Length - Insulation Below Flange

7.80 in

Length - Live Part Bottom

2.70 in

Length - Live Part Top

2.00 in

Length - Minimum Oil Immersion Level

17.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

5.81 in

Thickness

1.05 in

Top Terminal Min. Thread Length

1.5 in

Weight

77 lb

Width

8.75 in

Electrical Ratings

BIL

95 kV

Current Rating

900 A

kV Class

15 kV

Minimum Creepage

35.9 in

Minimum Strike

15.9 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4