text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 15kV

By Electro Composites 

Catalog ID: 110-020-T-436-00

By Electro Composites
Catalog ID:  110-020-T-436-00
SDC™ 15kV-2000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21.5" Min. Oil Immersion Level/CT Pocket Length, 30.1" Min. Creepage Length

More Options

Product Details

General

Application Transformer
Bottom Terminal Type 2 1/2-12
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange ALUMINUM
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Flange Mounting Holes 3
Plating - Bottom Terminal None
Test Tap Yes
Top Terminal Plating None
Top Terminal Type 2 1/2-12
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 20.51 in
Below Flange Length 28.87 in
Diameter - Above Flange Maximum 10.13 in
Diameter - Below Flange Maximum D 1" 4.15 in
Diameter - Below Flange Maximum P 4.15 in
Diameter - Live Part Bottom 2.50 in
Diameter - Live Part Top 4.00 in
Effective Length - Bottom Terminal 4.00 in
Effective Length - Top Terminal 4.25 in
Flange Mounting Hole Bolt Circle 8.25 in
Flange Mounting Hole Diameter 0.63 in
Flange Outside Diameter 10.63 in
Length 49.38 in
Length - Ground Shield 21.50 in
Length - Insulation Above Flange 11.30 in
Length - Insulation Below Flange 2.17 in
Length - Live Part Bottom 5.20 in
Length - Live Part Top 5.50 in
Length - Minimum Oil Immersion Level 21.50 in
Sealing Surface Inside Diameter 4.37 in
Sealing Surface Outside Diameter 7.62 in
Top Terminal Min. Thread Length 4.25 in
Weight 122.00 lb

Electrical Ratings

BIL 110 kV
Current Rating 2000 A
Minimum Creepage 30.10 in
Minimum Strike 14.40 in
Withstand Voltage - 60 Hz Dry 50 kV
kV Class 15 kV

Certifications and Compliance

Industry Standard(s) IEEE C57.19.01

Resources and Downloads

Videos

ElectroComposites Factory Tour: St. Jerome (VI00124E)

Sales Drawings