text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 15kV

by Electro Composites 

Catalog ID: 110-040-W-625-00

SDC™ 15kV-4000 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 2" Ground Shield Length, 19.1" Min. Creepage Length

Product Details

General

Application Wall/Floor
Bottom Terminal Type 1x Blade with 4x 0.56 Dia Holes
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Air
Material - Flange ALUMINUM
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal 4
Number of Flange Mounting Holes 6
Plating - Bottom Terminal None
Test Tap Yes
Top Terminal Plating None
Top Terminal Type 3-12
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 14 in
Below Flange Length 16 in
Diameter - Above Flange Maximum 8.96 in
Diameter - Below Flange Maximum D 1" 5.02 in
Diameter - Below Flange Maximum P 5.02 in
Diameter - Live Part Bottom 4.00 in
Diameter - Live Part Top 4.50 in
Effective Length - Bottom Terminal 4.25 in
Effective Length - Top Terminal 3.00 in
Flange Mounting Hole Bolt Circle 9.25 in
Flange Mounting Hole Diameter 0.63 in
Flange Outside Diameter 10.50 in
Length 30.00 in
Length - Ground Shield 2.00 in
Length - Insulation Above Flange 6.90 in
Length - Insulation Below Flange 6.90 in
Length - Live Part Bottom 7.10 in
Length - Live Part Top 4.10 in
Length - Minimum Oil Immersion Level NA
Sealing Surface Inside Diameter 5.11 in
Sealing Surface Outside Diameter 8.62 in
Top Terminal Min. Thread Length 3.00 in
Weight 92.00 lb

Electrical Ratings

BIL 110 kV
Current Rating 4000 A
Minimum Creepage 19.10 in
Minimum Creepage - Inside 8.80 in
Minimum Strike 7.70 in
Minimum Strike - Inside 7.70 in
Withstand Voltage - 60 Hz Dry 50 kV
kV Class 15 kV

Certifications and Compliance

Industry Standard(s) IEEE C57.19.01

Resources/Downloads