HUBBELL
Image of 150-100-G-508-00 SDCâ„¢ Composite Bushing - 25kV
* Representative image
Image of 150-100-G-508-00 SDCâ„¢ Composite Bushing - 25kV
play

SDCâ„¢ Composite Bushing - 25kV

Brand: Electro Composites

Catalog ID: 150-100-G-508-00

SDCâ„¢ 25kV-10000 A GSU Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21" Min. Oil Immersion Level/CT Pocket Length, 37" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

Product details

General

Application

GSU

Bottom Terminal Type

2X BLADES WITH 6X 0.69 DIA HOLES

Catalog Number

150-100-G-508-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

12

Number of Bolt Holes - Top Terminal

32

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Silver

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4X BLADES WITH 8X 0.69 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.38 in

Below Flange Length

32.5 in

Diameter - Above Flange Maximum

13.00 in

Diameter - Below Flange Maximum D <gt/> 1"

9.75 in

Diameter - Below Flange Maximum P

9.75 in

Diameter - Conductor Outside Under Insulation

8 in

Diameter - Live Part Bottom

9.75 in

Diameter - Live Part Top

11.66 in

Diameter - Rod / Tube

8.00/7.00 in

Dimensions

54.88 in x 17.25 in x 17.25 in

Effective Length - Bottom Terminal

4.15 in

Effective Length - Top Terminal

3.88 in

Flange Mounting Hole Bolt Circle

15.75 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

17.25 in

Height

17.25 in

Length

54.88 in

Length - Ground Shield

21.00 in

Length - Insulated Section

44.2 in

Length - Insulation Above Flange

14.10 in

Length - Insulation Below Flange

5.70 in

Length - Live Part Bottom

5.80 in

Length - Live Part Top

4.80 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

9.88 in

Sealing Surface Outside Diameter

14.87 in

Thickness

0.875 in

Weight

374 lb

Width

17.25 in

Electrical Ratings

BIL

150 kV

Current Rating

10000 A

kV Class

25 kV

Minimum Creepage

37 in

Minimum Strike

14.4 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome