text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 25kV

by Electro Composites 

Catalog ID: 150-006-T-532-00

SDC™ 25kV-600DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Drawlead Connected for Air-to-Oil Applications, 2" Min. Oil Immersion Level/Ground Shield Length, 27.5" Min. Creepage Length

Product Details

General

Application Transformer
Bottom Terminal Type None
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange ALUMINUM
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Flange Mounting Holes 4
Plating - Bottom Terminal None
Test Tap Yes
Top Terminal Plating None
Top Terminal Type 1 1/8-12
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 17.31 in
Below Flange Length 7.88 in
Diameter - Above Flange Maximum 7.47 in
Diameter - Below Flange Maximum D 1" 2.98 in
Diameter - Below Flange Maximum P 2.98 in
Diameter - Live Part Bottom 1.25 in
Diameter - Live Part Top 3.50 in
Effective Length - Top Terminal 2.50 in
Flange Mounting Hole Bolt Circle 6.00 in
Flange Mounting Hole Diameter 0.63 in
Flange Outside Diameter 8.00 in
Length 25.19 in
Length - Drawlead Above Flange 13.75 in
Length - Ground Shield 2.00 in
Length - Insulation Above Flange 8.70 in
Length - Insulation Below Flange 5.39 in
Length - Live Part Bottom 0.49 in
Length - Live Part Top 4.60 in
Length - Minimum Oil Immersion Level 2.00 in
Sealing Surface Inside Diameter 3.14 in
Sealing Surface Outside Diameter 5.37 in
Stud Inside Diameter 1.00 in
Thread Size - Drawlead Connector 3/4-12
Top Terminal Min. Thread Length 2.50 in
Weight 32.00 lb

Electrical Ratings

BIL 150 kV
Current Rating 600 A
Minimum Creepage 27.50 in
Minimum Strike 11.30 in
Withstand Voltage - 60 Hz Dry 60 kV
kV Class 25 kV

Certifications and Compliance

Industry Standard(s) IEEE C57.19.01

Resources/Downloads

Videos

ElectroComposites Factory Tour: St. Jerome (VI00124E)

Sales Drawings