text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 34.5kV

by Electro Composites 

Catalog ID: 200-012-B-168-02

SDC™ 34.5kV-1200 A OCB Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 13" Min. Oil Immersion Level/CT Pocket Length, 45.1" Min. Creepage Length

Product Details

General

Application OCB
Bottom Terminal Type 1 1/2-14
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange ALUMINUM
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Flange Mounting Holes 4
Plating - Bottom Terminal None
Test Tap No
Top Terminal Plating None
Top Terminal Type 1 1/2-14
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 29 in
Below Flange Length 30.5 in
Diameter - Above Flange Maximum 8.64 in
Diameter - Below Flange Maximum D 1" 3.29 in
Diameter - Below Flange Maximum P 3.29 in
Diameter - Live Part Bottom 1.50 in
Diameter - Live Part Top 3.00 in
Effective Length - Bottom Terminal 2.50 in
Effective Length - Top Terminal 3.00 in
Flange Mounting Hole Bolt Circle 7.50 in
Flange Mounting Hole Diameter 1.00 in
Flange Outside Diameter 6.93 in²
Length 59.50 in
Length - Ground Shield 13.00 in
Length - Insulation Above Flange 20.50 in
Length - Insulation Below Flange 13.90 in
Length - Live Part Bottom 3.60 in
Length - Live Part Top 4.50 in
Length - Minimum Oil Immersion Level 13.00 in
Sealing Surface Inside Diameter 4.40 in
Sealing Surface Outside Diameter 6.38 in
Top Terminal Min. Thread Length 3.00 in
Weight 81.00 lb

Electrical Ratings

BIL 200 kV
Current Rating 1200 A
Minimum Creepage 45.10 in
Minimum Strike 22.70 in
Withstand Voltage - 60 Hz Dry 80 kV
kV Class 34.5 kV

Certifications and Compliance

Industry Standard(s) IEEE C57.19.01

Resources/Downloads

Videos

ElectroComposites Factory Tour: St. Jerome (VI00124E)

Sales Drawings