text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 35kV

by Electro Composites 

Catalog ID: 200-004-T-590-01

SDC™ 35kV-400DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Drawlead Connected for Air-to-Oil Applications, 10" Min. Oil Immersion Level/CT Pocket Length, 37.5" Min. Creepage Length

Product Details

General

Application Transformer
Bottom Terminal Type None
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange ALUMINUM
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Flange Mounting Holes 4
Plating - Bottom Terminal None
Test Tap Yes
Top Terminal Plating None
Top Terminal Type 1 1/2-12
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 23.81 in
Below Flange Length 18.5 in
Diameter - Above Flange Maximum 8.64 in
Diameter - Below Flange Maximum D 1" 3.48 in
Diameter - Below Flange Maximum P 3.48 in
Diameter - Live Part Bottom 1.25 in
Diameter - Live Part Top 3.50 in
Effective Length - Top Terminal 2.50 in
Flange Mounting Hole Bolt Circle 7.25 in
Flange Mounting Hole Diameter 0.75 in
Flange Outside Diameter 8.50 in
Length 42.31 in
Length - Drawlead Above Flange 20.25 in
Length - Ground Shield 10.00 in
Length - Insulation Above Flange 13.50 in
Length - Insulation Below Flange 7.40 in
Length - Live Part Bottom 1.10 in
Length - Live Part Top 6.40 in
Length - Minimum Oil Immersion Level 10.00 in
Sealing Surface Inside Diameter 4.37 in
Sealing Surface Outside Diameter 6.50 in
Stud Inside Diameter 1.00 in
Thread Size - Drawlead Connector 3/4-10
Top Terminal Min. Thread Length 2.50 in
Weight 42.00 lb

Electrical Ratings

BIL 200 kV
Current Rating 400 A
Minimum Creepage 37.50 in
Minimum Strike 15.70 in
Withstand Voltage - 60 Hz Dry 95 kV
kV Class 35 kV

Certifications and Compliance

Industry Standard(s) CSA C88.1

Resources/Downloads