text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 5kV

By Electro Composites 

Catalog ID: 075-012-W-394-01

By Electro Composites
Catalog ID:  075-012-W-394-01
SDC™ 5kV-1200 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 2" Ground Shield Length, 13" Min. Creepage Length

More Options

Product Details

General

Application Wall/Floor
Bottom Terminal Type 1X BLADE WITH 4X 0.67 DIA HOLES
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Air
Material - Flange EPOXY
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal 4
Number of Bolt Holes - Top Terminal 4
Number of Flange Mounting Holes 4
Plating - Bottom Terminal Silver
Test Tap No
Top Terminal Plating Silver Plated
Top Terminal Type 1X BLADE WITH 4X 0.67 DIA HOLES
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 12 in
Below Flange Length 18.5 in
Diameter - Above Flange Maximum 8.64 in
Diameter - Below Flange Maximum D 1" 4.99 in
Diameter - Below Flange Maximum P 4.99 in
Diameter - Live Part Bottom 3.00 in
Diameter - Live Part Top 4.00 in
Effective Length - Bottom Terminal 4.00 in
Effective Length - Top Terminal 4.00 in
Flange Mounting Hole Bolt Circle 6.50 in
Flange Mounting Hole Diameter 1/2-13 in
Flange Outside Diameter 8.64 in
Length 30.50 in
Length - Ground Shield 2.00 in
Length - Insulation Above Flange 5.20 in
Length - Insulation Below Flange 10.00 in
Length - Live Part Bottom 6.50 in
Length - Live Part Top 6.60 in
Length - Minimum Oil Immersion Level NA
Sealing Surface Inside Diameter 5.43 in
Sealing Surface Outside Diameter 7.55 in
Weight 43.00 lb

Electrical Ratings

BIL 75 kV
Current Rating 1200 A
Minimum Creepage 13.00 in
Minimum Creepage - Inside 11.40 in
Minimum Strike 7.40 in
Minimum Strike - Inside 11.40 in
Withstand Voltage - 60 Hz Dry 27 kV
kV Class 5 kV

Certifications and Compliance

Industry Standard(s) IEEE C57.19.01

Resources and Downloads

Videos

ElectroComposites Factory Tour: St. Jerome (VI00124E)

Sales Drawings