text.skipToContent text.skipToNavigation

Bushing Corona Shield and Bottom Terminal 4-Hole NEMA Pad Assembly

by PCORE Electric 

Catalog ID: B-75067-NAC

Bottom Terminal 4-Hole NEMA Pad & Coated Corona Shield For Use With bushings with flat bottom end cap - For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

Product Details

General

Application Condenser Bushings
Material Aluminum and Copper
Thread Size - Male NA

Dimensions

Diameter - Outside 10.5 in
Length 8.50 in

Electrical Ratings

kV Class 345 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads

Videos

PCORE Electric Bushings Factory Tour (VI02003E)