HUBBELL
HPS_ID_B-58818-3_PRODIMAGE
HPS_ID_B-58818-3_PRODIMAGE

Bushing Crimp Style Draw-Lead Terminal

Brand:

PCORE Electric

Catalog ID:

B-058818-16

1 1/4-12 Crimp Style Draw-Lead Terminal (115kV & Above) - For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

Crimp on style draw lead terminal that can be used with IEEE standard PCORE bushings rated 115kV and above.

  • Crimp draw lead terminal
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 115kV and above

Product details

General

Application

Condenser Bushings

Catalog Number

B-058818-16

Material

Copper

Thread Size - Male

1 1/4-12 UNF-2A

Dimensions

Diameter - Outside

1.25 in

Length

5.01 in

Electrical Ratings

Current Rating

800 A

kV Class

115 kV - 500 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads

Specifications