HPS_ID_B-316597-2_PRODIMAGE
* Representative image
HPS_ID_B-316597-2_PRODIMAGE

Bushing Draw-Lead Adaptor, 15.00" Length

Brand:

PCORE Electric

Catalog ID:

B-316597-14

1 1/4-12 to 1 1/4-12 Draw-Lead Adaptor (115kV & Above), L= 15.00 in, D= 13.25 in- For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

Thread-on style draw lead adaptor for use with IEEE standard PCORE bushings rated 115kV and above.

  • Draw lead adaptor
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 115kV and above

Product details

General

Application
Condenser Bushings
Material
Copper
Thread Size - Female
1 1/4-12 UNF-2B
Thread Size - Male
1 1/4-12 UNF-2A

Dimensions

Diameter - Outside
1.5 in
Length
15 in

Electrical Ratings

Current Rating
800 A
kV Class
115 kV - 500 kV

Certifications And Compliance

Industry Standard(s)
IEEE

Resources and downloads