text.skipToContent text.skipToNavigation

Bushing Draw-Lead Adaptor, 3.50" Length

by PCORE Electric 

Catalog ID: B-054276-A-0350

1/2-13 to 3/4-12 Draw-Lead Adaptor for replacing WH bushings (69kV & Below), Total Length = 3.50 in - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Product Details

General

Application Condenser Bushings
Material Copper
Thread Size - Male 3/4-12 UN-2A

Dimensions

Diameter - Outside 0.75 in
Length 3.50 in

Electrical Ratings

Current Rating 600 A
kV Class 15kV - 69 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads