text.skipToContent text.skipToNavigation

Bushing Draw-Lead Adaptor, 8.75" Length

by PCORE Electric 

Catalog ID: B-316597-7

1 1/4-12 to 1 1/4-12 Draw-Lead Adaptor (115kV & Above), L= 8.75 in, D= 7.00 in- For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

Product Details

General

Application Condenser Bushings
Material Copper
Thread Size - Female 1 1/4-12 UNF-2B
Thread Size - Male 1 1/4-12 UNF-2A

Dimensions

Diameter - Outside 1.50 in
Length 8.75 in

Electrical Ratings

Current Rating 800 A
kV Class 115 kV - 500 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads

Videos

PCORE Electric Bushings Factory Tour (VI02003E)