text.skipToContent text.skipToNavigation

Bushing Spade Style Draw-Lead Extender, 25.00" Length

by PCORE Electric 

Catalog ID: B-316623-9

3/4-12 Spade Style Draw-Lead Extender (69kV & Below), Total Length = 25.00 in - For Use With PCORE PRC & POC Style Bushings

Product Details

General

Application Condenser Bushings
Material Copper
Thread Size - Male 3/4-12 UN-2A

Dimensions

Diameter - Outside 0.75 in
Length 25.00 in

Electrical Ratings

Current Rating 600 A
kV Class 15kV - 69 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads