HPS_ID_B-316623-1_PRODIMAGE
* Representative image
HPS_ID_B-316623-1_PRODIMAGE

Bushing Spade Style Draw-Lead Extender, 8.69" Length

Brand:

PCORE Electric

Catalog ID:

B-316623-4

3/4-12 Spade Style Draw-Lead Extender (69kV & Below), Total Length = 17.00 in - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Braze on style draw lead extender that can be used with IEEE standard PCORE bushings rated 69kV and below.

  • Draw lead extender
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below

Product details

General

Application
Condenser Bushings
Material
Copper
Thread Size - Male
3/4-12 UN-2A

Dimensions

Diameter - Outside
0.75 in
Length
8.69 in

Electrical Ratings

Current Rating
600 A
kV Class
15kV - 69 kV

Certifications And Compliance

Industry Standard(s)
IEEE

Resources and downloads