text.skipToContent text.skipToNavigation

Porcelain Test Terminal - 1200A

by PCORE Electric 

Catalog ID: B-63032-70

Product Details

General

Bottom Terminal Type 1 1/8"-12 Female Thread
Color Gray
Material Copper - Silver Plated
Material - Insulation Porcelain
Top Terminal Type 1 1/8"-12 Male Thread

Dimensions

Length 17.62 in

Electrical Ratings

Current Rating 1200 A
kV Class 230 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)