text.skipToContent text.skipToNavigation

Porcelain Test Terminal - 4000A

by PCORE Electric 

Catalog ID: B-63035-EE-70

Product Details

General

Bottom Terminal Type 3"-12 Female Thread with (1) Corona Ring
Color Gray
Material Copper - Silver Plated
Material - Insulation Porcelain
Top Terminal Type 3"-12 Male Thread with (1) Corona Ring

Dimensions

Length 20.50 in

Electrical Ratings

Current Rating 4000 A
kV Class 500 kV;765 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)