text.skipToContent text.skipToNavigation

Porcelain Test Terminal - 4000A

by PCORE Electric 

Catalog ID: B-63070-22-70

Product Details

General

Bottom Terminal Type 6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing
Color Gray
Material Copper - Silver Plated
Material - Insulation Porcelain
Top Terminal Type 6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing

Dimensions

Length 28.25 in

Electrical Ratings

Current Rating 4000 A
kV Class 230 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)