text.skipToContent text.skipToNavigation

Porcelain Test Terminal - 4000A

by PCORE Electric 

Catalog ID: B-63080-20-EE-70

Product Details

General

Bottom Terminal Type 4"-10 Female Thread with (1) Corona Ring
Color Gray
Material Copper - Silver Plated
Material - Insulation Porcelain
Top Terminal Type 6-Hole NEMA Pad in Vertical Position @ 1.75" Spacing with (1) Corona Ring

Dimensions

Length 25.00 in

Electrical Ratings

Current Rating 4000 A
kV Class 500 kV;765 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)