text.skipToContent text.skipToNavigation

Porcelain Test Terminal - 4000A

By PCORE Electric 

Catalog ID: B-64008-41-E-70

By PCORE Electric
Catalog ID:  B-64008-41-E-70
Porcelain Test Terminal - 4000A (345kV)
  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

More Options

Product Details

General

Bottom Terminal Type 4"-12 Female Thread
Color Gray
Material Copper - Silver Plated
Material - Insulation Porcelain
Top Terminal Type 4