HPS_ID_B-63037-70_PRODIMAGE
* Representative image
HPS_ID_B-63037-70_PRODIMAGE
play

Porcelain Test Terminal - 4000A

Brand:

PCORE Electric

Catalog ID:

B-63080-25-70

Porcelain Test Terminal - 4000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type
4"-10 Female Thread
Color
Gray
Material
Copper - Silver Plated
Material - Insulation
Porcelain
Top Terminal Type
4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Length
25 in

Electrical Ratings

Current Rating
4000 A
kV Class
230 kV

Resources and downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)