text.skipToContent text.skipToNavigation

Seismically Enhanced Test (SET) Terminal - 3000A

by PCORE Electric 

Catalog ID: B-63037-58-AF

Product Details

General

Bottom Terminal Type 4-Hole NEMA Pad (Rotated 90°)@ 1.75" Spacing
Color Gray
Material Aluminum
Material - Insulation Polymer
Top Terminal Type 4-Hole NEMA Pad (Rotated 90°)@ 1.75" Spacing

Dimensions

Length 23.38 in

Electrical Ratings

Current Rating 3000 A
kV Class 230 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)