text.skipToContent text.skipToNavigation

Seismically Enhanced Test (SET) Terminal - 3000A

by PCORE Electric 

Catalog ID: B-63055-AF-E

Product Details

General

Bottom Terminal Type 2"-12 Female Thread
Color Gray
Material Aluminum
Material - Insulation Polymer
Top Terminal Type 4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Length 20.56 in

Electrical Ratings

Current Rating 3000 A
kV Class 345 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)