text.skipToContent text.skipToNavigation

Seismically Enhanced Test (SET) Terminal - 3000A

by PCORE Electric 

Catalog ID: B-64049-30-AF-EE

Product Details

General

Bottom Terminal Type 2 1/2"-12 Female Thread with (1) Corona Ring
Color Gray
Material Aluminum
Material - Insulation Polymer
Top Terminal Type 2"-12 Male Thread with (1) Corona ring

Dimensions

Length 21.00 in

Electrical Ratings

Current Rating 3000 A
kV Class 500 kV;765 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)