MY LISTS
HUBBELL
Image of B-63066-AF Seismically Enhanced Test (SET) Terminal - 3000A

Seismically Enhanced Test (SET) Terminal - 3000A

Brand: PCORE Electric

Catalog ID: B-63066-AF

Seismically Enhanced Test (SET) Terminal - 3000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

2 1/2"-12 Female Thread

Catalog Number

B-63066-AF

Color

Gray

Material

Aluminum

Material - Insulation

Polymer

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Length

20.56 in

Electrical Ratings

Current Rating

3000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

2 1/2"-12 Female Thread