text.skipToContent text.skipToNavigation

Seismically Enhanced Test (SET) Terminal - 4000A

by PCORE Electric 

Catalog ID: B-64008-41-CF-E

Product Details

General

Bottom Terminal Type 4"-12 Female Thread
Color Gray
Material Copper - Silver Plated
Material - Insulation Polymer
Top Terminal Type 4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Length 25.00 in

Electrical Ratings

Current Rating 4000 A
kV Class 345 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)