text.skipToContent text.skipToNavigation

Seismically Enhanced Test (SET) Terminal - 4500A

by PCORE Electric 

Catalog ID: B-63073-CF

Product Details

General

Bottom Terminal Type 4"-12 Female Thread
Color Gray
Material Copper - Silver Plated
Material - Insulation Polymer
Top Terminal Type 4"-12 Male Thread

Dimensions

Length 22.50 in

Electrical Ratings

Current Rating 4500 A
kV Class 230 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)