text.skipToContent text.skipToNavigation

Seismically Enhanced Test (SET) Terminal - 5000A

by PCORE Electric 

Catalog ID: B-63070-63-CF-EE

Product Details

General

Bottom Terminal Type 6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing with (1) Corona Ring
Color Gray
Material Copper - Tin Plated
Material - Insulation Polymer
Top Terminal Type 6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing with (1) Corona Ring

Dimensions

Length 28.25 in

Electrical Ratings

Current Rating 5000 A
kV Class 500 kV;765 kV

Resources/Downloads

Videos

PCORE Electric Bushings Test Terminal (VI02005E)

PCORE Electric Bushings Factory Tour (VI02003E)