Seismically Enhanced Test (SET) Terminal - 5000A

Brand:

PCORE Electric

Catalog ID:

B-63070-63-CF-E

Seismically Enhanced Test (SET) Terminal - 5000A (345kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type
6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing
Color
Gray
Material
Copper - Tin Plated
Material - Insulation
Polymer
Top Terminal Type
6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing

Dimensions

Length
28.25 in

Electrical Ratings

Current Rating
5000 A
kV Class
345 kV

Resources and downloads

Videos

play
PCORE Electric Bushings Test Terminal (VI02005E)