Seismically Enhanced Test (SET) Terminal - 5000A

Brand:

PCORE Electric

Catalog ID:

B-64071-57-CF-E

Seismically Enhanced Test (SET) Terminal - 5000A (345kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type
3.75" Smooth Inside Diameter
Color
Gray
Material
Copper - Silver Plated
Material - Insulation
Polymer
Top Terminal Type
8-Hole NEMA Pad w/ Special Horizontal Position Spacing with (1) Corona Ring

Dimensions

Length
23 in

Electrical Ratings

Current Rating
5000 A
kV Class
345 kV

Resources and downloads

Videos

play
PCORE Electric Bushings Test Terminal (VI02005E)