text.skipToContent text.skipToNavigation

Adapter

by ANDERSON 

Catalog ID: AD503

Insulator Height Adapter, 5 height for 3 in BC. SUPPORT, GS ADAPTER, 5 IN TALL, 3 IN BC

Product Details

General

Material Steel
Number of Ground Braid Lug Holes 0
Type Height Adapter
UPC 096359280651

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Height 5.000 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 6.272 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Resources/Downloads