HPS_ID_ACS-133_Iso_PRODIMAGE
* Representative image
HPS_ID_ACS-133_Iso_PRODIMAGE
play
play
+2
HPS_ID_ACS-133_Side_PRODIMAGE

Bus Support, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ACS95

Aluminum alloy bus support for aluminum cable to insulator.

Aluminum alloy bus support for aluminum cable to insulator.

  • Conductor Range: 4/0 - 600 MCM AAC and 4/0 - 477 ACSR
  • Cable Diameter Ranges: Small Groove - 0.522 - 0.656 inches and Large Groove - 0.656 - 0.893 inches
  • Bolt Circle Diameter - 5 inch
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Provided with four galvanized steel HH bolts, lock washers and flat washers to mount to insulator cap.
  • Cap screws are supplied for upright mounting.

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable to Insulator
UPC
096359280521

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.038 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37
Conductor Diameter - Maximum
0.893 in
Conductor Diameter - Minimum
0.522 in
Conductor Diameter Range
0.522 - 0.893
Conductor Type
  • AAC
  • ACSR

Logistics

Pallet Quantity
324

Resources and downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)