UH
UH

UH203, Substation Copper Bus Support, 3" IPS, 3" Bolt Dia, 5/8" Bolt

Brand:

Burndy

Catalog ID:

UH203

Cast Cu Alloy Bus Support, 3" IPS, 3" Bolt Dia, 5/8" Bolt.

Product details

General

Application
Substation
Connector Type
Bus Support
Fitting Type
Slip or Rigid
Hardware Type
Cap mounting kit (w/o nuts)
Installation Torque Recommended in-lb
660 in-lb
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Mounting Hardware
1/2-13 x 1" LG
One Wrench Installation
Y
Plated
N
Plating Type
Unplated
Type
Cable or Tube to Insulator Bus Supports
UPC
781810004494
UPC 12 Digit
7818100044944

Dimensions

Bolt Circle Diameter
3 in
Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
3.25 in
Dimension - G inch
3.63 in
Dimension - Height fraction
5-7/8 in
Dimension - Height inch
5.88 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Width fraction
6-1/4 in
Dimension - Width inch
6.25 in
Dimension - Width mm
159 mm

Conductor Related

Conductor - Connection Combination
Base to Tube
Conductor - Copper Tube EH Size
3 IPS
Conductor - Copper Tube EH Size Range
3 IPS
Conductor - Copper Tube Std Size
3 IPS
Conductor - Copper Tube Std Size Range
3 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings