text.skipToContent text.skipToNavigation

UH163B

by Burndy 

Catalog ID: UH163B

Copper Bus Connectors

Product Details

General

Application Substation
Connector Type Bus Support
Fitting Type Slip or Rigid
Hardware Type Base mounting kit (w nuts)
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Mounting Hardware 1/2-13 x 1 1/2" LG
One Wrench Installation Y
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 781810627099
UPC 12 Digit 7818106270999

Dimensions

Bolt Circle Diameter 3.00 in
Dimension - G inch 2.25 in
Dimension - Height inch 3.44 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Width inch 3.50 in
Dimension - Width mm 89 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Tube
Conductor - Copper Tube EH Size 1 1/4 IPS IPS
Conductor - Copper Tube EH Size Range 1 1/4 IPS IPS
Conductor - Copper Tube Std Size 1 1/4 IPS IPS
Conductor - Copper Tube Std Size Range 1 1/4 IPS IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 2

Resources/Downloads