text.skipToContent text.skipToNavigation

UH195B

By Burndy 

Catalog ID: UH195B

By Burndy
Catalog ID:  UH195B
Copper Bus Connectors.
Add to List

More Options

Where to Buy

Product Details

General

Application Substation
Connector Type Bus Support
Fitting Type Slip or Rigid
Hardware Type Base mounting kit (w nuts)
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Mounting Hardware 5/8-11 x 1 3/4" LG
One Wrench Installation Y
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 781810119709
UPC 12 Digit 7818101197099

Dimensions

Bolt Circle Diameter 5.00 in
Dimension - G inch 3.13 in
Dimension - Height inch 5.00 in
Dimension - Hole Size fraction 11/16
Dimension - Hole Size inch 0.69 in
Dimension - Width inch 5.25 in
Dimension - Width mm 133 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Tube
Conductor - Copper Tube EH Size 2 1/2 IPS IPS
Conductor - Copper Tube EH Size Range 2 1/2 IPS IPS
Conductor - Copper Tube Std Size 2 1/2 IPS IPS
Conductor - Copper Tube Std Size Range 2 1/2 IPS IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices