text.skipToContent text.skipToNavigation

UH213

by Burndy 

Catalog ID: UH213

Cast Cu Alloy Bus Support, 3-1/2" IPS, 3" Bolt Dia, 5/8" Bolt

Product Details

General

Application Substation
Connector Type Bus Support
Fitting Type Slip or Rigid
Hardware Type Cap mounting kit (w/o nuts)
Installation Torque Recommended in-lb 660 in-lb
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Mounting Hardware 1/2-13 x 1" LG
One Wrench Installation Y
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 781810004555
UPC 12 Digit 7818100045555

Dimensions

Bolt Circle Diameter 3.00 in
Dimension - B Length inch 3.25 in
Dimension - G inch 4.00 in
Dimension - Height inch 6.50 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Width inch 6.81 in
Dimension - Width mm 173 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Tube
Conductor - Copper Tube EH Size 3 1/2 IPS
Conductor - Copper Tube EH Size Range 3 1/2 IPS
Conductor - Copper Tube Std Size 3 1/2 IPS
Conductor - Copper Tube Std Size Range 3 1/2 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads