text.skipToContent text.skipToNavigation

Bus Support, Bronze Bolted

by ANDERSON 

Catalog ID: BVX603T

Bus Support, Bronze Bolted, Vertical 6 in Flat Bar to Insulator, 3 in BC

  • Replace the 'T' with the bar thickness
  • Product Details

    General

    Material Bronze
    Material - Clamping Hardware Silicon Bronze
    Material - Mounting Hardware Galvanized Steel
    Number of Ground Braid Lug Holes 0
    Type Bus Support, Flat Bar to Insulator

    Dimensions

    Base Hole Spacing 0 in
    Diameter - Base Holes 0 in
    Diameter - Bolt 0 in
    Diameter - Bolt Circle 3 in
    Diameter - Inside 0 in
    Length - Coupling 0 in
    Length Before Compression 0 in
    Weight 16.300 lb
    Width - Flat Bar Tap 4 in

    Electrical Ratings

    Maximum Current Rating Amps Continuous 0

    Conductor Related

    Conductor Type Copper Bar

    Resources/Downloads