text.skipToContent text.skipToNavigation

Bus Support, Aluminum Bolted

by ANDERSON 

Catalog ID: AUR345

Bus Support, Aluminum Bolted, Slip-Fit or Rigid, 3-1/2 IPS/EHIPS Tube to Insulator, 5 in BC

Product Details

General

Cantilever Bending Strength - Routine 745 LB
Fitting - Live Line End Two Hole Blade
Material ESP
Number of Ground Braid Lug Holes 0
Number of Sheds 38
Type Tube to Insulator
UPC 096359430063

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Shed(s) 7.6 IN (193 mm)
Length 15 in
Length - Coupling 0 in
Thickness - Housing 0.12 in
Width 8.35 in

Electrical Ratings

Flashover Voltage - 60 Hz Dry 1005 kV
Flashover Voltage - 60 Hz Wet 810 kV
Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Logistics

Pallet Quantity 72 EA

Resources/Downloads