text.skipToContent text.skipToNavigation

Coupler, Aluminum Weldment

by ANDERSON 

Catalog ID: WLI902424

Coupler, Angle 90 degree Tube to Tube, Aluminum Weldment, 2-1/2 to 2-1/2 IPS tubes. COUPLER, AL WELD 90 DEG, 2.5-2.5 IN IPS

Product Details

General

Material Aluminum
Type Tube to Tube Couplers
UPC 096359341598

Dimensions

Base Hole Spacing 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 1.764 lb

Electrical Ratings

Maximum Current Rating Amps Continuous See Technical Advisor

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads