text.skipToContent text.skipToNavigation

Coupler, Aluminum Weldment

by ANDERSON 

Catalog ID: WCI5050

Coupler, Tube to Tube, Aluminum Weldment, 5 to 5 IPS tubes. COUPLER, AL WELD 5-5 IN IPS

Product Details

General

EU RoHS Indicator No
Material Aluminum
Type Tube to Tube Couplers
UPC 096359340928

Dimensions

Base Hole Spacing 0 in
Weight 7.575 lb

Electrical Ratings

Maximum Current Rating Amps Continuous See Technical Advisor

Conductor Related

Conductor Type Aluminum Bus

Logistics

Pallet Quantity 48 EA

Resources/Downloads