text.skipToContent text.skipToNavigation

Coupler, Bronze Bolted

By ANDERSON 

Catalog ID: STTH2012

By ANDERSON
Catalog ID:  STTH2012
"The DHCSA (EHV) is a bolted aluminum suspension clamp designed for use on standard voltage transmission lines. The DHCSA combines a cast aluminum clamp assembly with helical aluminum alloy rod sets and EPDM rubber inserts. The rubber inserts are assembled directly onto the conductor and are held in place with helical rods. The clamp assembly is then bolted around the helical wrapped rubber supporting inserts to complete the install. Corona and RIV tested up to 500kV applications for respective conductor sizes. Material: Clamp Body & Strap-Aluminum Alloy, Rubber Insert-EPDM Rubber, Helical Rods-Aluminum Alloy, Clamping Range: 0.543"-0.555" & Helical Rod Color Code-Black, 10 Rods Per Set"

  • "Hex Stops on the casting allows for one-wrench installation"