text.skipToContent text.skipToNavigation

NS1212

by Burndy 

Catalog ID: NS1212

Cast Cu Alloy Bolted Coupler, Cu Tube to Tube, 3/8" IPS, Silicon Bronze H/W

Product Details

General

Application Substation
Connector Type Couplers
Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy, Cast
Material - Hardware Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Type Tube to Tube Couplers
UPC 781810077405
UPC 12 Digit 7818100774055

Dimensions

Dimension - B Length inch 1.50 in
Dimension - Height inch 1.44 in
Dimension - L Length Overall mm 76 mm
Dimension - Length BB inch 1.50 in
Dimension - Length Overall inch 3.00 in
Dimension - Width inch 2.13 in
Dimension - Width mm 49 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Tube to Tube
Conductor - Copper Tube Std Run 3/8 IPS
Conductor - Copper Tube Std Size 3/8 IPS
Conductor - Copper Tube Std Size Range 3/8 IPS
Conductor - Copper Tube Std Tap 3/8 IPS
Conductor Type CU Tube Std-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings