BUR_PPHID-264291_NSNT3434
BUR_PPHID-264291_NSNT3434

Substation - Copper Coupler - Straight

Brand:

Burndy

Catalog ID:

NS1616HC

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Couplers
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Type
Tube to Tube Couplers
UPC
781810053706
UPC 12 Digit
7818100537066

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Height inch
2.57 in
Dimension - L Length Overall mm
146 mm
Dimension - Length BB inch
2.69 in
Dimension - Length Overall inch
5.75 in
Dimension - Width inch
3.50 in
Dimension - Width mm
89 mm

Conductor Related

Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
1 1/4 IPS
Conductor - Copper Tube Std Size
1 1/4 IPS
Conductor - Copper Tube Std Size Range
1 1/4 IPS
Conductor - Copper Tube Std Tap
1 1/4 IPS
Conductor Type
CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Sales Drawings