text.skipToContent text.skipToNavigation

NS1818HC

by Burndy 

Catalog ID: NS1818HC

Cast Cu Alloy Bolted Coupler,2" IPS, Silicon Bronze H/W

Product Details

General

Application Substation
Connector Type Couplers
Installation Torque Recommended in-lb 480 LBS/in
Material Copper Alloy, Cast
Material - Hardware Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Type Tube to Tube Couplers
UPC 781810143254
UPC 12 Digit 7818101432544

Dimensions

Dimension - B Length inch 2.69 in
Dimension - Height inch 3.31 in
Dimension - L Length Overall mm 146 mm
Dimension - Length BB inch 2.69 in
Dimension - Length Overall inch 5.75 in
Dimension - Width inch 4.62 in
Dimension - Width mm 117 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Tube to Tube
Conductor - Copper Tube Std Run 2 IPS
Conductor - Copper Tube Std Size 2 IPS
Conductor - Copper Tube Std Size Range 2 IPS
Conductor - Copper Tube Std Tap 2 IPS
Conductor Type CU Tube Std-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings